ST Life.augmented

STV4100

Ultra-compact low-power 3.3 V terrestrial tuner IC
  • active Active

The STV4100 terrestrial tuner is a directconversion (zero-IF) receiver with quadrature outputs intended for digital TV broadcasting.

On each VHF and UHF input is a low noise amplifier with both switchable and variable gain to ensure an optimal signal level for the two mixers.

Each mixer, which down-converts the signal to baseband, is followed by a low-pass filter and amplifier. The baseband gain is programmable via a dedicated pin.

The LO signals are provided by an integrated PLL which contains an on-chip voltage controlled oscillator meeting stringent phase noise requirements. The LO frequencies are programmable.

The comparison frequency for the phase/frequency detector is generated by dividing the crystal oscillator reference frequency. The crystal frequency can be from 16 MHz to 31 MHz depending on application.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • RF-to-baseband direct conversion (IQ interface only)
  • Single 3.3-V DC supply
  • Input frequency range 174 to 230 MHz and 470 to 870 MHz
  • Fully integrated VCO
  • Harmonic rejection mixer stage
  • Fully integrated RF AGC with RF power monitoring
  • Programmable channel filter covers 6 to 8 MHz channel spacing
  • Low external component count
  • Low power consumption (625 mW typical)
  • Temperature range -10° C to 70° C
  • Crystal frequency output to drive the demodulator IC
  • Compatible with 5-V and 3.3-V I2C bus
  • Fully Nordig Unified (versions 1.0.2, 1.0.3, 2.0) compliant
  • DTG (D-Book) compliant
  • Digitenne compliant
  • VFQFPN-32 5x5x1 mm3, exposed pad down
  • ECOPACK, environmentally-friendly package, RoHS (2002/95/EC) compliant.

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0804: Ultra-compact low-power 3.3-V terrestrial tuner IC
1.1 165 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
STV4100 - Digital terrestrial silicon tuner
1.0.0 1,563 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STV4100BActiveVFQFPN2 32 5x5x1.0Tray-No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.