ST Life.augmented

STiH239

Dual HD satellite STB processor with integrated demodulators and low power standby controller
  • active Active

The STiH239 uses the latest process technology to provide a cost-effective, feature rich, highly integrated SoC for set-top boxes (STBs). It is targeted at the advanced decoding STB market across satellite networks, and is suitable for operator markets (with advanced security) and retail markets worldwide.

The STiH239 provides a solution for operators and manufacturers to specify a range of cost-effective, high performance, interactive STBs, and DVR STBs, with content delivery possible using broadcast or broadband networks, or both (hybrid STBs).

The STiH239 integrates a high performance dual stream satellite receiver, supporting DVB compliant reception, channel demodulation, and forward error correction (FEC). The dual stream demodulators are compatible with DVB-S2 (QPSK/8PSK), DVB-S (QPSK) and legacy DirecTVTMtransmission standards.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • ST40 applications CPU with 256 KB L2 cache
  • 32-bit LMI supporting DDR2/DDR3
  • Decoding of H264, MPEG2, VC-1 and AVS HD video streams
  • Decoding of 1080p60 AVC, dual HD AVC and MVC SHP video streams
  • 3DTV decoding and display compatible with HDMI 1.4a
  • Extensive connectivity (2 × USB 2.0 ports; Ethernet MII/RMII/TMII port; SD/MMC card port; eSATA port; PCIe)
  • Secure boot from SLC NAND Flash or Serial NOR Flash; eMMC booting option
  • Low-power process and architecture
  • Integrated low power standby controller
  • High-quality video resizing and de-interlacing
  • Integrated Ethernet PHY
  • Integrates DVB-S/DVB-S2 dual stream demodulation and FEC

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1569: Dual HD satellite STB processor with integrated demodulators and low power standby controller
1.0 84 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STWORKBENCH STWORKBENCH integrated development tool
STLINUX STLinux operating system
ST40-TOOLSET ST40-TOOLSET software

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STIH239-1KBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH239-9KBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH239-BKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH239-DKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH239-GKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH239-HKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH239-IKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH239-KKBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH239-MKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH239-SKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH239-TKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH239-TKBTActiveFPBGA761Tape And Reel-No availability reported, please contact our Sales officeEcopack2-
STIH239BAKBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH239BRKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH239BVKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH239BVKBTActiveFPBGA761Tape And Reel-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH239TKBTActiveFPBGA761Tape And Reel-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH239ZKBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.