ST Life.augmented

STiH223

HD cable STB processor with integrated demodulator and low power standby controller
  • active Active

The STiH223 uses the latest process technology to provide a cost-effective, feature rich, highly integrated SoC for set-top boxes (STBs). It is targeted at the advanced decoding STB market across American and Asian cable networks that utilize the ITU-T J.83 annex B physical layer. It is suitable both for operator (with advanced security) and retail markets.

The STiH223 provides a solution for operators and manufacturers to specify a range of cost-effective, high performance STBs, including basic zappers, interactive STBs, and DVR STBs with content delivery possible using broadcast or broadband networks or both (hybrid STBs).

The STiH223 integrates a high performance cable receiver, supporting reception, channel demodulation, and forward error correction (FEC) and is fully compliant with the ITU-T J.83 annex B standard.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • ST40 applications CPU with 256 KB L2 cache
  • 16-bit LMI supporting DDR2/DDR3
  • Decoding of H264, MPEG2, VC-1 and AVS HD video streams
  • 3DTV decoding and display compatible with HDMI 1.4a
  • Extensive connectivity (2 × USB 2.0 ports; Ethernet MII/RMII/TMII port; SD/MMC card port; eSATA port; PCI-e)
  • Secure boot from SLC NAND Flash or Serial NOR Flash; eMMC booting option
  • Low-power process and architecture
  • Integrated low power standby controller
  • High-quality video resizing and de-interlacing
  • Integrated Ethernet PHY
  • Targets two layer PCBs for cost-effective zapper STB applications
  • Integrates ITU-T J.83 annex B demodulation and FEC

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1581: HD cable STB processor with integrated demodulator and low power standby controller
1.0 80 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STWORKBENCH STWORKBENCH integrated development tool
STLINUX STLinux operating system
ST40-TOOLSET ST40-TOOLSET software

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STIH223-1KBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH223-9KBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH223-BKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH223-CKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH223-MKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH223-NKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH223-SKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH223BNKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH223BRKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH223ZKBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.