ST Life.augmented
mmc

STM32F0x1

STM32 F0 housed in an even smaller package

The latest addition to ST’s STM32 F0 series, the STM32F031F6P6, comes with a TSSOP20 package. This smaller version frees you of PCB space constraints without compromising on the performance of the STM32 family of MCUs. With down to a 20-pin package, 48 MHz CPU speed, multiple communication peripherals and a 12-bit ADC at 1 MSPS, the STM32F031 opens the door to new applications while keeping its low-budget price.

STM32F051/071 devices are intended for 8- and 16-bit applications where 32-bit performances are required such as home-entertainment products, appliances and industrial equipment. The portfolio covers from 16 to 128 Kbytes of on-chip Flash memory, up to 16 Kbytes of SRAM, and several communication interfaces including USART, SPI, I²C, HMDI CEC and 16-bit PWM motor control timer. The package offer covers from 32- to 64-pin packages.

Feedback Form
Customer Feedback