The STM32F405/415 lines are designed for medical, industrial and consumer applications where the high level of integration and performance, embedded memories and peripherals inside packages as small as 4 x 4.2 mm are required.
Superior and innovative peripherals
- 2x USB OTG (one with HS support)
- Audio: dedicated audio PLL and 2 full duplex I²S
- Up to 15 communication interfaces (including 6 USARTs running at up to 10.5 Mbit/s, 3x SPI running at up to 42 Mbit/s, 3x I²C, 2x CAN, SDIO)
- Analog: two 12-bit DACs, three 12-bit ADCs reaching 2.4 MSPS or 7.2 MSPS in interleaved mode
- Up to 17 timers: 16- and 32-bit running at up to 168 MHz
You can easily extend your memory range using the flexible static memory controller supporting Compact Flash, SRAM, PSRAM, NOR and NAND memories.
The STM32F415 also integrates a crypto/hash processor providing hardware acceleration for AES 128, 192, 256, Triple DES, and hash (MD5, SHA-1), in addition to the analog true random number generator featured on all STM32F4 devices.
The STM32F4x5x portfolio provides from 512 Kbytes (on WLCSP90 package only) to 1 MByte of Flash and from 64- to 144-pin packages.