ST Life.augmented
mmc

STM32F401

The STM32F401 microcontrollers devices are the entry level to the high-performance STM32F4 series and offer the best balance of dynamic power consumption (in run mode) and processing performance, while integrating a high number of added-value features in packages as small as 3 x 3 mm.

The MCUs deliver the performance of Cortex®-M4 core with floating point unit, running at 84 MHz, while achieving outstandingly low power consumption values in run and stop modes.

  • Performance: At 84 MHz, the STM32F401 delivers 105 DMIPS/285 CoreMark performance executing from Flash memory, with 0-wait states using ST’s ART Accelerator. The DSP instructions and the floating point unit enlarge the range of addressable applications.
  • Power efficiency: ST’s 90 nm process, ART Accelerator and the dynamic power scaling enables the current consumption in run mode and executing from Flash memory to be as low as 128 µA/MHz. In Stop mode, the power consumption can be as low as 9 µA.
  • Integration: The STM32F401 portfolio provides from 128 to 512 Kbytes of Flash, 96 Kbytes of SRAM. The available packages range from 49 to 100 pins..
    • ​​3x USARTs running at up to 10.5 Mbit/s,
    • 4x SPI running at up to 42 Mbit/s,
    • 3x I²C,
    • 1x SDIO,
    • 1x USB 2.0 OTG full speed,
    • 2x full duplex I²S up to up to 32-bit/192KHz,
    • 12-bit ADC reaching 2.4 MSPS,
    • 10 timers, 16- and 32-bit, running at up to 84 MHz

STM32 Dynamic Efficiency

STM32 Dynamic Efficiency
STM32 Dynamic Efficiency stands for the reduction of Power consumption in run mode with a simultaneous increase in Performance and Integration (P2I), and is achieved with the following technologies:
  • ST's Adaptive Real Time (ART) Accelerator, a combination of prefetch queue and branch cache allowing zero-wait execution from embedded Flash. Execution from the branch speeds up the system, reduces the access to the Flash and reduces power consumption.
  • ST's 90 nm process bringing less dynamic power consumption while offering more integration and performance.
  • Dynamic voltage scaling, allowing to adjust the core voltage to the required execution speed on-the-fly, so that the device consumes just as much power as really needed to achieve a given performance. 

Experience Dynamic Efficiency now with the STM32F401 and STM32F411product lines.