ST Life.augmented
mmc

STM8AF Series

ST’s STM8AF series is intended for automotive applications where no compromise on parameters is possible, from reliability to system cost effectiveness. The STM8AF series is modular, provides high performance and offers the flexibility required for short development cycles. Its true data EEPROM, combined with the capability to withstand up to 150 °C ambient temperature, make the series a sustainable choice for automotive applications. 
Now available in 32-pin QFN package.

STM8AF automotive MCUs with CAN

STM8AF5286 and STM8AF52A6 automotive CAN and LIN line 8-bit MCUs are new members of ST's automotive MCU portfolio to serve space-constrained modules connected to a CAN bus. Up to 2 Kbytes of on-board true data EEPROM with an endurance of 300k cycles, removing overhead for EEPROM emulation.

You can start evaluating these new devices now with the STM8A-DISCOVERY kit.