ST Life.augmented

STM7007

Single-chip hardware-accelerated encryption engine for computer and peripherals applications
  • Obsolete

The STM7007 is a PCI Express encryption engine built on the STMicroelectronics’ HardCache™ cryptographic channel controller (a high performance core computing block, with FIPS 140-2 security level 3 certification). The STM7007 provides hardware acceleration for commonly used algorithms, including AES, 3DES, SHA, HMAC, RSA, and ECC.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • World class encryption engine
  • HardCache™ Crypto module
  • FIPS 140-2 security level 3
  • NIST Certificate #1599
  • Symmetric algorithms (NIST FIPS approved)
  • AES Rijndael block cipher: Key length 128/192/256 bits, ECB/CBC/CBC-FVE modes, NIST Certificate #1068
  • Triple DES: Key length 112/168 bits, ECB/CBC modes, NIST Certificate #798
  • SHA-256, SHA-384 and SHA-512 with associated HMAC: NIST SHS Certificate #1015, NIST HMAC Certificate #606
  • Asymmetric Algorithms
  • ECDSA, 256- and 384-bit elliptic curves
  • RSA PKCS#1 v2.1 padding scheme
  • 2048 bit operands
  • Algorithm control policy
  • Easy algorithm configuration
  • Export control
  • PCI Express®x1 interface
  • Advanced 65 nm process technology
  • Windows XP, Windows 2000, Windows Vista, Windows 7
  • ECOPACK®ROHS compliant
  • System benefits
  • Off-loads intensive cryptographic calculations (asymmetric and symmetric) from the system CPU
  • Out performs SW based solutions and 3 GHz processors
  • Full duplex DMA operation
  • Best in class performance / power ratio
  • Secure key management protected inside a tamper resistant cryptographic boundary
  • Resists attacks that use software and/or instrumentation monitors
  • Enables secure remote administration
  • Shielded locations and protected operations

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1433: Single-chip hardware accelerated encryption engine for computer and peripherals applications
1.1 697 KB

Sample & Buy

Top
No Results