ST Life.augmented
mmc

Security for Mobile and NFC

NFC (Near Field Communication) technology is at the heart of an expanding spectrum of easy-to-use, intuitive, contactless applications. These are targeting a broad range of electronics devices such as handsets, PDAs and other consumer electronics devices. STMicroelectronics is today the first and only silicon solution supplier on the market capable of providing a global offer of products and solutions for NFC enablement. This offer includes not only state-of-the-art NFC controllers and transceivers but also a set of secure 32-bit Flash-based microcontrollers to address SWP-SIM, embedded secure elements and microSD SWP secure devices.

Based on the ST32 family, classical SIMs (as opposed to secure NFC SIMs addressed with the ST33) and M2M devices are at the heart of user and machine authentication for any 2G/3G/4G mobile communication. STMicroelectronics has developed a flexible and powerful concept allowing customers to address both classical SIM and M2M markets while reducing risks and development costs. The ST32 family is based on an ARM Cortex™-M3 core and Flash technology. It comes with versions featuring from 256 Kbytes to 512 Kbytes of Flash to address the whole Java SIM card market.  The ST32-M family, derived from the ST32F, allows customers to meet M2M quality requirements thanks to its improved temperature range, data retention and cycling capabilities. Both families (ST32 and ST32-M) are code compatible.

Feedback Form
Customer Feedback