NFC (Near Field Communication) technology is at the heart of an expanding spectrum of easy-to-use, intuitive, contactless applications. These are targeting a broad range of electronics devices such as handsets, PDAs and other consumer electronics devices.
STMicroelectronics is today the first and only silicon solution supplier on the market capable of providing a global offer of products and solutions for NFC enablement. This offer includes not only state-of-the-art NFC controllers and transceivers but also a set of secure 32-bit Flash-based microcontrollers to address SWP-SIM, embedded secure elements and microSD SWP secure devices.