ST Life.augmented

SR31Z052

ST31 Dual Interface ARM SC000 Secure Microcontroller with 52 Kbytes EEPROM, enhanced security , Nescrypt cryptoprocessor, RF Type A,B,B'
  • active Active

Designed for secure ID and banking applications, the SR31Z052 is a serial access microcontroller that incorporates the most recent generation of ARM® processors for embedded secure systems. Its SecurCore® SC000™ 32-bit RISC core is built on the Cortex®-M0 core with additional security features to help to protect against advanced forms of attacks.

Cadenced at 28 MHz, the SecurCore® SC000™ core brings great performance and excellent code density thanks to the ARM® Thumb®-2 instruction set.

An RF interface including an RF universal asynchronous receiver (RFUART) enables contactless communication up to 848 Kbps compatible with the ISO/IEC 14443 Type A and Type B standards.

Very High Bit Rates (VHBR, Tx = 6.8 Mbps and Rx = 1.7 Mbps) are possible in Type B frames.

A Simultaneous mode where contactless communication can be enabled while the device is in Contact mode is also available.

The SR31Z052 also offers a serial communication interface fully compatible with the ISO/IEC 7816-3 standard (T=0, T=1).

Two 16-bit general-purpose timers are available; one is configurable as a watchdog.

The SR31Z052 features hardware accelerators for advanced cryptographic functions. The AES accelerator provides a high-performance implementation of AES-128, AES-192, AES-256 algorithms. The 3-key Triple DES accelerator (EDES+) peripheral enables Cipher Block Chaining (CBC) mode, fast DES and triple DES computation based on three key registers and one data register, while the NESCRYPT crypto-processor efficiently supports the public key algorithm with native operations up to 4096 bits long.

The SR31Z family operates in the –25 to +85 °C temperature range, at 3 V and 5 V supply voltage ranges in Contact mode and complies with ISO/IEC 14443 specification limits. A comprehensive range of power-saving modes enables the design of efficient low-power and contactless applications.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Hardware features
  • ARM® SecurCore® SC000™ 32-bit RISC core
  • 320 Kbytes of User ROM
  • 8 Kbytes of User RAM
  • 52 Kbytes of User EEPROM
  • CPU clock frequency up to 28 MHz
  • Power-saving Standby state
  • Contact assignment compatible with ISO/IEC 7816-3 standards
  • Asynchronous receiver transmitter (IART) for high speed serial data support (ISO/IEC 7816-3 T=0/T=1 and EMV compliant)
  • ESD protection greater than 5 kV (HBM)
  • Contactless features
  • Complies with ISO/IEC 14443 Type A, B and B’, and PayPass® standards
  • 13.56 MHz carrier frequency
  • RFUART (RF universal asynchronous receiver transmitter) up to 848 Kbps
  • Very High Bit Rate (VHBR): Tx = 6.8 Mbps and Rx = 1.7 Mbps
  • Simultaneous mode (Contact and Contactless)
  • 4-Kbyte RF frame buffer in dedicated RFUART RAM
  • Security features
  • Three-key Triple DES accelerator
  • AES accelerator
  • NESCRYPT coprocessor for public key cryptography algorithm
  • Protection against multiple attacks

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1603: ST31 - K330A platform secure dual interface MCU with enhanced security and 52 Kbytes of EEPROM
2.0 212 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SR31Z052ActiveDICENot Applicable-No availability reported, please contact our Sales officeN/A-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.