ST Life.augmented
mmc

Security for Banking

STMicroelectronics’ banking product family offers a complete portfolio of contact and contactless (type A, B and B’) secure microcontrollers to address SDA or DDA markets. Thanks to their high security and exceptional performances, ST’s secure microcontrollers obtained EMVCo, ZKA and Common Criteria (up to EAL5+) certifications.

Using hardware deployed worldwide, ST also offers our customers the complete STPay family to address the banking market. Based on Multos, Java (static or dynamic) or Advantis platforms, STPay allows ST’s customers to address banking applications (Visa, Mastercard, Interac) and multi-applications such as transport (MIFARE Plus® or Classic MIFARE® DESFire® ).

STPay EMV smartcard solutions with Entrust Datacard®

STMicroelectronics and Entrust Datacard cooperate through the Card Validation Program (CVP). Set up by Entrust Datacard, this program allows ST to validate the compatibility of their STPay series EMV smartcards with Entrust Datacard’s personalization solutions prior to full implementation; saving time and lowering the risk of possible additional costs due to incompatibility issues.