ST Life.augmented

SPEAr1340

Dual-core Cortex A9 embedded MPU for multimedia
  • active Active

The SPEAr1340 device is a system-on-chip belonging to the SPEAr®(Structured Processor Enhanced Architecture) family of embedded microprocessors. The product is suitable for consumer and professional applications where an advanced human machine interface (HMI) combined with high performance are required, such as low-cost tablets, thin clients, media phones and industrial/printer smart panels.

The device is hardware-compliant to the support of both real-time (RTOS) and high-level (HLOS) operating systems, such as Android, Linux and Windows Embedded Compact 7.

The architecture of SPEAr1340 is based on several internal components, communicating through a multilayer interconnection matrix (BUSMATRIX). This switching structure enables different data flows to be carried out concurrently, improving the overall platform efficiency.

In particular, high-performance master agents are directly interconnected with the DDR memory controller in order to reduce access latency. The overall memory bandwidth assigned to each master port can be programmed and optimized through an internal weighted round-robin (WRR) arbitration scheme.

pdf Download Datasheet

Key Features

  • CPU subsystem:2x ARM Cortex A9 cores, up to 600 MHz32+32 KB L1 caches per core, with parity checkShared 512 KB L2 cacheAccelerator coherence port (ACP)
  • Network-on-chip bus matrix, up to 166 MHz
  • 32 KB Boot ROM, 32+4 KB Static RAMs
  • Memory interfaces:DDR controller (DDR3-1066, DDR2-1066 @533MHz), 16-/32-bit, up to 2 GB address spaceSerial NOR Flash controllerParallel NAND Flash/NOR Flash/SRAM controller
  • Connectivity:2 x USB 2.0 Host ports (integrated PHY)1 x USB 2.0 OTG port (integrated PHY)1 x Giga/Fast Ethernet port (external GMII/RGMII/MII/RMII PHY)1 x PCIe 2.0 RC/EP port (integrated PHY)1 x 3Gb/s Serial ATA Host port (integrated PHY)1 x memory card interface: SD/SDIO/MMC, CF/CF+, xD2 x UART ports, with IrDA option2 x I2C bus controllers, master/slave1 x synchronous serial port, SPI/Microwire/TI protocols, master/slave2 x consumer electronic control (HDMI CEC) ports10-bit ADC: 8 ch. 1 Msps, with autoscanProgrammable bidirectional GPIO signals with interrupt capability
  • HMI support:LCD display controller, incl. support for Full HD , 1920 x 1200, 60 Hz, 24 bppHigh-perf. 2D/3D GPU, up to 1080pHardware video decoder: multistandard up to 1080p, JPEGHardware video encoder: H.264 up to 1080p, JPEGVideo input parallel port, with alternate configuration for 4 x camera interfacesDigital audio ports: up to 7.1 multichannel surround, I2S (8 in, 8 out) and S/PDIF6 x 6 keyboard controllerResistive touchscreen interface
  • Security:Cryptographic co-processor: DES, 3DES, AES, HMAC, PKA, RNGSecure boot supportJTAG disable option
  • Miscellaneous functions:Energy saving: power islands, clock gating, dynamic frequency scaling2 x DMA controllers (total 16 channels)11 x general purpose timers, 2 x watchdogs, 1 x real-time clock4 x PWM generatorsEmbedded sensor for junction temperature monitoringOTP (one-time programmable) bitsDebug and trace interfaces: JTAG/PTM

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS8998: Dual-core Cortex A9 HMI embedded MPU
5.0 2,269 KB

Application Notes

Description Version Size
pdf
AN3317: PCB guidelines for SPEAr1340
2.0 252 KB

User Manual

Description Version Size
pdf
UM1015: EVALSPEAr320CPU SPEAr320 CPU evaluation board
1.0 1,381 KB
pdf
UM1535: Getting started with SPEAr® Linux support package (LSP 3.2.5)
2.0 486 KB

Reference Manual

Description Version Size
pdf
RM0078: SPEAr1340 architecture and functionality
3.0 12,221 KB
pdf
RM0082: SPEAr300
1.1 5,979 KB
pdf
RM0089: SPEAr1340 address map and registers
3.0 8,817 KB

Release Notes

Description Version Size
pdf
RN0081: Linux support package (LSP) v3.2.3 for SPEAr eMPU family
2.0 218 KB
pdf
RN0082: Linux support package (LSP) v3.2.5 for SPEAr eMPU family
1.0 237 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Getting started with Android for SPEAr eMPUs
94 KB
pdf
Getting started with Linux OS for SPEAr eMPUs
2.4 107 KB
pdf
SPEAr customizable processors
1.0 478 KB

Related Tools and Software

Related Tools and Software

Part Number Description
EVALSP1340CPU SPEAr1340 CPU evaluation board
EVALSP1340LCD SPEAr1340 LCD evaluation board
FLOID Flexible Android application environment for SPEAr 1300 series processors
STLINUX STLinux operating system
STSW-SPEAR009 USB flasher for SPEAR
STSW-SPEAR014 Root Filesystem Flash Image for NAND (large page)
STSW-SPEAR015 Root Filesystem Flash Image for NAND (small page)
STSW-SPEAR016 Root Filesystem Flash Image for serial NOR
STSW-SPEAR018 EVALSP1340CPU Flash Images (XLoader/U-Boot/Linux)

Publications and Collaterals

Flyer

Description Version Size
pdf
SPEAr1340 embedded microprocessor
1.0.2 353 KB

Brochure

Description Version Size
pdf
SPEAr family of embedded microprocessors
1.0.0 732 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SPEAR1340-2ActiveFBGA628 23x23x2.06Tray-4085_-No data reported, please contact our DistributorsEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback