ST Life.augmented

SRI2K

2048-bit ISO14443-B contactless memory with 2 binary counters and anti-collision
  • active Active

The SRI2K is a contactless memory, powered by an externally transmitted radio wave. It contains a 2048-bit user EEPROM. The memory is organized as 64 blocks of 32 bits. The SRI2K is accessed via the 13.56 MHz carrier. Incoming data are demodulated and decoded from the received amplitude shift keying (ASK) modulation signal and outgoing data are generated by load variation using bit phase shift keying (BPSK) coding of a 847 kHz subcarrier. The received ASK wave is 10% modulated. The data transfer rate between the SRI2K and the reader is 106 kbit/s in both reception and emission modes.

The SRI2K follows the ISO 14443 part 2 type B recommendation for the radio-frequency power and signal interface.

pdf Download Datasheet

Key Features

  • ISO 14443-2 Type B air interface compliant
  • ISO 14443-3 Type B frame format compliant
  • 13.56 MHz carrier frequency
  • 847 kHz subcarrier frequency
  • 106 Kbit/second data transfer
  • 8 bit Chip_ID based anticollision system
  • 2 count-down binary counters with automated antitearing protection
  • 64-bit Unique Identifier
  • 2048-bit EEPROM with Write Protect feature
  • Read_block and Write_block (32 bits)
  • Internal tuning capacitor
  • 1million erase/write cycles
  • 40-year data retention
  • Self-timed programming cycle
  • 5 ms typical programming time

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6303: 13.56 MHz short-range contactless memory chip with 2048-bit EEPROM and anticollision functions
3.0 810 KB

Technical Notes & Articles

Description Version Size
pdf
TA0347: Key features and benefits of STMicroelectronics short-range contactless memory ICs
2.0 100 KB

Related Tools and Software

Related Tools and Software

Part Number Description
M24LR-DISCOVERY Discovery kit for M24LR04E Dual Interface EEPROM with energy harvesting

Publications and Collaterals

Flyer

Description Version Size
pdf
RFID and RF memory products - Based on ISO 14443 and ISO 15693
1.1 225 KB

Sample & Buy

Top
Part Number Marketing StatusPackageOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SRI2K-SBN18/1GEActiveNi/Au Wafer-2085_-.11No data reported, please contact our DistributorsN/APDF
XML
SRI2K-W4/1GEActiveUS WF V.I.-2085_-.11No data reported, please contact our DistributorsN/A-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback