ST Life.augmented
mmc

RF Memories / Transceivers

RF memory and transceiver products are based on the 13.56 MHz carrier frequency and support the ISO 14443 and ISO 15693 RFID standards. ST offers one of the most comprehensive portfolios, which includes:

  • Dynamic NFC/RFID tags (also known as Dual Interface EEPROM)
  • NFC/RFID transceivers
  • RFID tags

Compatible with the NFC technology, these products enable a wide range of use cases including wireless pairing, energy harvesting, dynamic NFC/RFID data download, servicing maintenance, remote programming through NFC and manufacturing/logistics flexibility.

ST’s dynamic NFC/RFID tags come with a large range of reference designs, evaluation tools, and application notes. They are housed in various packages, in 3 memory densities (4, 16 and 64 Kbits), and are backward compatible with serial EEPROMs. ST provides a complete solution with a companion RF transceiver, and many driver libraries for MCUs, including the STM32 and STM8.

Click on the application below to see video.

M24LR series use cases
Feedback Form
Customer Feedback