ST Life.augmented
mmc

NFC / RFID Transceivers

ST’s NFC/RFID  transceiver ICs are based on the 13.56 MHz RFID and communicate with the main processor through standard serial interfaces (SPI, I²C, UART) and support ISO 14443A/B, ISO 15693 and NFC protocols.

These transceiver ICs and are designed for a wide range of applications such as healthcare, home appliances, consumer electronics and industrial identification.

ST95HF NFC / RFID Transceiver

The Shanghai Stollmann module NFCMod+S68 integrates ST’s ST95HF NFC / RFID transceiver IC and an STM32F4 microcontroller. Along with the Stollman protocol stacks, the ST95HF enables the module to support almost all types of contactless smart cards and tags available on the market. This ready-to-use solution is compliant with the ISO14443 A/B Felica and ISO 15699 standards; it supports reader mode, card mode, and balanced point to point data communication.  Get started fast with ST95HF IC.