ST Life.augmented
mmc

Standard Serial EEPROM

ST's standard serial EEPROM portfolio offers:

  • Industry’s largest memory size - 2 Mbits
  • Smallest standard package UFDFPN5
  • Smallest and ultrathin WLCSP packages 
  • A guarantee at 4 million erase/write cycles and 200 years data retention
  • The 3 major bus types
    • M24 Series I²C up to 2 Mbits, up to 1 MHz bus
    • M95 Series SPI, to 2 Mbits, up to 20 MHz bus, Chip Select
    • M93 series Microwire up to 16 Kbits
  • Miniature packages (WLCSP and ultrathin WLCSP, UFDFPN8, UFDFPN5) and small packages (S08, TSSOP8)
  • Operating voltage from 5.5 V to 1.7 V, (even 1.6 V for some parts)
  • Specific features
    • Lockable Identification Page (I²C or SPI bus),
    • Programmable block protection (Microwire bus)
  • IBIS and Verilog models are available in Design Resources for Standard Serial EEPROM and Automotive EEPROM
4 balls WLCSP EEPROM

4 ball WLCSP EEPROM designed for tiny Camera modules.

Camera modules for mobile devices follow a path of quick miniaturization while display resolution increases and requires a higher set of parameters to operate efficiently.

The 4-ball WLSCP I2C EEPROM family provides a minimal pin count, footprint and thickness, fitting the most stringent hardware design requirements. In addition, thanks to internally-wired device select code options, the EEPROM for rear and front cameras can share the same I2C bus, providing further module design optimization.

The factory-programmed settings can also be protected when selecting products with the software write-protect instruction.

Manufacturing robustness aspects are also covered with an optional back-side coating.

Choose your product: Compatible 4-ball I2C (with industry-standard footprint) or SWP 4-ball I2C (with software write-protect option)