ST’s portfolio of P-channel MOSFETs has been recently enlarged with the addition of trench-based STripFET VI DeepGATE MOSFETs.
MOSFET features for this voltage rating include:
- Very low RDS(on)
- Standard and logic level threshold
These MOSFETs are optimized to meet a broad range of requirements for load switch, linear regulator and automotive applications. They are all available in a wide range of compact packages such as the D2PAK, DPAK, SO-8, SOT-223 and TO-220.