ST Life.augmented
sense_power

600-650V IGBTs

ST’s 600 to 650 V IGBTs supply a maximum collector current ranging from 3 A up to 150 A for applications with an operating frequency of up to 100 kHz. Versions are also available with a tailored built-in anti-parallel diode for design optimization. This voltage range is achieved with ST’s proprietary standard punch-through PowerMESH technology and the newly introduced trench-gate field-stop technology.

Target applications for these 600 to 650 V IGBTs include home appliances, induction heating, photovoltaics, UPS, welding and lighting. The available package options are D2PAK, DPAK, ISOTOP, Max247, TO-220, TO-220FP, TO-247, TO-247 long leads, TO-3PF.

650 V IGBT M series

Based on ST’s second generation of trench-gate field-stop low-loss technology, the 650 V IGBT M series combines the best trade-off between conduction and switch-off energy with outstanding robustness and EMI behavior. Presently available in 10 A and 30 A current ratings, they enable more efficient and reliable motor control, air conditioning compressors, HVAC motor drives, UPS, solar power converters and all power conversion applications working up to 20 kHz in hard-switching topologies. A 6 µs (min) short-circuit withstand time at 150 °C starting junction temperature, an extended operating junction temperature of 175 °C and a wide safe operating area extend service lifetime and boost reliability of applications requiring high power dissipation.