ST Life.augmented
sense_power

900-1300V IGBTs

ST’s 900 to 1300 V IGBTs supply a maximum collector current ranging from 3 A up to 40 A for applications with an operating frequency up to 100 kHz. Versions are also available with a tailored built-in anti-parallel diode for design optimization. This voltage range is achieved with ST’s proprietary standard punch-through PowerMESH technology and the newly introduced trench-gate field-stop technology.

Target applications for these 900 to 1300 V IGBTs include motor control, induction heating, photovoltaics, UPS, welding and lighting. The available package options are D2PAK, DPAK, IPAK, TO-220, TO-220FP, TO-247, TO-247 long leads, TO-3P.

Feedback Form
Customer Feedback