ST Life.augmented

ESDAXLC6-1MY2

Extra low capacitance single line TVS
  • active Active

The ESDAXLC6-1MY2 is a single line Transil™ diode designed specifically for the protection of integrated circuits in portable equipment and miniaturized electronics devices subject to ESD transient over voltages. Packaged in μQFN-2L, it minimizes PCB consumption.

pdf Download Datasheet

Key Features

  • Extra low capacitance 0.35 pF max on a wide frequency spectrum (200 MHz - 3000 MHz)
  • Unidirectional device
  • Low clamping factor VCL/VBR
  • Fast response time
  • Very thin package: 0.55 mm max
  • Low leakage current
  • High ESD protection level
  • High integration
  • Suitable for high density boards
  • Complies with the following standardsIEC 61000-4-2 level 4MIL STD 883G-Method 3015-7: class 3B

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6650: Extra low capacitance single line TVS
2.0 156 KB

Application Notes

Description Version Size
pdf
AN4022: TVS short pulse dynamic resistance measurement and correlation with TVS clamping voltage during ESD
1.0 278 KB

Technical Notes & Articles

Description Version Size
pdf
TA0324: ESD protection improvement in cellular handsets
1.2 135 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ESDAXLC6-1MY2ActiveuQFN-2LTape And Reel_-.129Distributor reported inventory date: 2013-05-24
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA120000
FUTUREOrder nowAMERICA1200012000
DIGIKEYOrder nowWORLDWIDE293331
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback