ST Life.augmented

STIEC45-XXAS

Transil™ for IEC 61000-4-5 compliance
  • active Active

The STIEC45 Transil series has been designed to protect DC power supply lines according to IEC 61000-4-5. This device protects circuits against electrical fast transients (EFT) according to IEC 61000-4-4 and ETS EN 300 386.

Protection against electrostatic discharges is provided according to IEC 61000-4-2 and MIL STD 883 Method 3015.

Planar technology makes these devices suitable for high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.

The STIEC45 device is packaged in SMC (SMC footprint in accordance with IPC 7351 standard).

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Peak pulse current: 500 A (8/20 μs, 1.2/50 μs)
  • Stand off voltage range: from 24 V to 33 V
  • Unidirectional types
  • Low leakage current0.2 μA at 25 °C1 μA at 85 °C
  • Operating Tj max: 150 °C
  • High peak current capability at Tj max : 410 A 8/20 μs
  • JEDEC registered package outline
  • Complies with the following standardsIEC 61000-4-2 level 415 kV (air discharge)8 kV (contact discharge)MIL STD 883G - Method 3015-7 Class 3B25 kV HBM (human body model)IEC 61000-4-5Level 4 4 kV with R = 12 Ω (334 A) common modeLevel 2 1 kV with R = 2 Ω (500 A) differential modeMIL STD 883G, method 3015-7 Class 3B -25 kV HBM (human body model)Resin meets UL 94, V0MIL-STD-750, method 2026 soldererabiltyEIA STD RS-481 and IEC 60286-3 packingIPC 7531 footprint

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6630: Transil™ for IEC 61000-4-5 compliance
1.1 296 KB

Application Notes

Description Version Size
pdf
AN3007: 100 Mbps and Gigabit Ethernet protection
1.1 413 KB
pdf
AN3318: HSP061-4NY8 high speed line protection on HDMI 1.4 link
1.1 171 KB
pdf
AN4275: IEC 61000-4-5 standard overview
1.0 383 KB
pdf
AN588: CHOOSING AN ITAXX REQUIRES A SYSTEM APPROACH
2.1 215 KB
pdf
AN589: CROSSTALK BEHAVIOUR OF ITA25 IN RS232 TRANSMISSION
2.1 81 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Axial, through hole, surface mount and chip scale packages for IPAD™, protection, rectifiers, thyristors and AC Switches
1.0 484 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
STIEC45-XXAS PSpice model (.lib & .olb)
3 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Power over Ethernet protection
1.0 392 KB

Sample & Buy

Top
Part Number Marketing StatusStand-off voltage (nom) DirectionalityPackagePacking TypeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STIEC45-24ASActive24Uni-DirectionalSMCTape And ReelFree Samples.735Distributor reported inventory date: 2015-08-31
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE35741
MOUSEROrder NowWORLDWIDE20951
Ecopack2-
STIEC45-26ASActive26Uni-DirectionalSMCTape And Reel-.662Distributor reported inventory date: 2015-08-31
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE31161
Ecopack2-
STIEC45-27ASActive27Uni-DirectionalSMCTape And Reel-.85No availability reported, please contact our Sales officeEcopack2-
STIEC45-28ASActive28Uni-DirectionalSMCTape And Reel-.735Distributor reported inventory date: 2015-08-31
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE25002500
Ecopack2-
STIEC45-30ASActive30Uni-DirectionalSMCTape And ReelFree Samples.662Distributor reported inventory date: 2015-08-31
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA25002500
Farnell Element14Order NowEUROPE20541
DIGIKEYOrder NowWORLDWIDE5781
MOUSEROrder NowWORLDWIDE9951
Ecopack2PDF
XML
STIEC45-33ASActive33Uni-DirectionalSMCTape And Reel-.662Distributor reported inventory date: 2015-08-31
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE38881
MOUSEROrder NowWORLDWIDE25541
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback