ST Life.augmented

HSP061-4M10Y

Automotive 4-line ESD protection for high speed lines
  • active Active

The HSP061-4M10Y is a 4-channel ESD array with a rail to rail architecture designed specifically for the protection of high speed differential lines.

The ultralow variation of the capacitance ensures very low influence on signal-skew. The large bandwidth makes the device compatible with 3.4 Gbps.

The device is packaged in μQFN-10L 2.5 x 1 mm with a 500 μm pitch, which minimizes the PCB area.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Flow-through routing to keep signal integrity
  • Ultralarge bandwidth: 8.7 GHz
  • Ultralow capacitance: 0.3 pF
  • Low leakage current: 70 nA at 25 °C
  • Extended operating junction temperature range: -40 °C to 150 °C
  • Thin package: 0.5 mm max.
  • RoHS compliant
  • AEC-Q101 qualified
  • Benefits
  • High ESD robustness of the equipment
  • Suitable for high density boards
  • Complies with following standards
  • MIL-STD 883G Method 3015-7 Class 3B:8 kV
  • IEC 61000-4-2 level 4:8 kV (contact discharge)15 kV (air discharge)
  • ISO 10605: C = 150 pF, R = 330 Ω:8 kV (contact discharge)15 kV (air discharge)
  • ISO 10605: C = 330 pF, R = 330 Ω:8 kV (contact discharge)15 kV (air discharge)
  • ISO 7637-3:pulse 3a: -150 Vpulse 3b: +100 V

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS10041: Automotive 4-line ESD protection for high speed lines
1.0 375 KB

Application Notes

Description Version Size
pdf
AN2689: Protection of automotive electronics from electrical hazards, guidelines for design and component selection
3.1 798 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
CAN bus ESD protection series presentation
1.0 619 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Automotive-grade high-speed protection against ESD
1.0 1,549 KB

Selection Guides

Description Version Size
pdf
Automotive-grade protection devices and rectifiers
825 KB

Sample & Buy

Top
Part Number Marketing StatusBreakdown Voltage (min) PackagePacking TypeOrder From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
HSP061-4M10YActive6uQFN-10LTape And ReelFree Samples.109Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA202503000
ARROWOrder NowEUROPE90000
Farnell Element14Order NowEUROPE52401
RUTRONIKOrder NowEUROPE90003000
DIGIKEYOrder NowWORLDWIDE80851
MOUSEROrder NowWORLDWIDE87201
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.