ST Life.augmented

ESDAVLC8-1BT2Y

Automotive single-line low capacitance Transil™, transient surge voltage suppressor (TVS) for ESD protection
  • active Active

The ESDAVLC8-1BT2Y is bidirectional single-line TVS diode designed to protect data lines or other I/O ports against ESD transients.

This device is ideal for applications where both printed circuit board space and power absorption capability are required.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Single-line bidirectional protection
  • Breakdown voltage = 8.5 V min.
  • Very low capacitance = 4.5 pF at 0 V
  • Lead-free packages
  • ECOPACK®2 compliant component
  • AEC-Q101 qualified
  • Benefits
  • Very low capacitance for optimized data integrity
  • Very low reverse current < 50 nA
  • Low PCB space consumption: 0.6 mm2
  • High reliability offered by monolithic integration
  • Complies with the following standards:
  • IEC 61000-4-2 (exceeds level 4)
  • 17 kV (air discharge)
  • 17 kV (contact discharge)
  • ISO10605: C = 330 pF, R = 330 Ω
  • 15 kV (air discharge)
  • 8 kV (contact discharge)
  • MIL STD 883G - Method 3015-7: class 3
  • HBM (human body model)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS10040: Automotive single-line low capacitance Transil™, transient surge voltage suppressor (TVS) for ESD protection
2.0 345 KB

Application Notes

Description Version Size
pdf
AN2689: Protection of automotive electronics from electrical hazards, guidelines for design and component selection
3.1 798 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
CAN bus ESD protection series presentation
1.0 619 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Automotive-grade high-speed protection against ESD
1.0 1,549 KB

Selection Guides

Description Version Size
pdf
Automotive-grade protection devices and rectifiers
825 KB

Sample & Buy

Top
Part Number Marketing StatusBreakdown Voltage (min) PackagePacking TypeOrder From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ESDAVLC8-1BT2YActive8 SOD-882TTape And ReelFree Samples.064Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE6480000
DIGIKEYOrder NowWORLDWIDE47791
MOUSEROrder NowWORLDWIDE20651
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.