Accurate sensing of currents is central to enhancing application safety. Controlling the current within set boundaries avoids overheating and short-circuits. Current measurement is also an essential part of energy metering.
The main features of our growing current-sense amplifier portfolio are:
- Up to 70 V line monitoring
- Integrated solutions (for example, inclusion of EMI filtering on output) for faster design times and a reduced BOM
- Robust devices that do not require external protection
- Automotive-grade qualified current sense amplifiers