ST Life.augmented

TSC1031

High-voltage high side current sense amplifier
  • active Active

The TSC1031 measures a small differential voltage on a high-side shunt resistor and translates it into a ground-referenced output voltage. The TSC1031’s dedicated schematic eases the implementation of EMI filtering in harsh environments. The gain is adjustable to 50 V/V or 100 V/V by a selection pin.

Wide input common-mode voltage range, low quiescent current, and tiny TSSOP8 packaging enable use in a wide variety of applications.

The input common-mode and power supply voltages are independent. The common-mode voltage can range from 2.9 to 70 V in the single-supply configuration or be offset by an adjustable voltage supplied on the Vcc- pin in the dual-supply configuration. With a current consumption lower than 360 μA and a virtually null input leakage current in standby mode, the power consumption in the applications is minimized.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Independent supply and input common-mode voltages
  • Wide common-mode operating range: 2.9 to 70 V in single-supply configuration -2.1 to 65 V in dual-supply configuration
  • Wide common-mode surviving range: -16 to 75 V (reversed battery and load-dump conditions)
  • Supply voltage range: 2.7 to 5.5 V in single supply configuration
  • Low current consumption: ICCmax = 360 μA
  • Pin selectable gain: 50 V/V or 100 V/V
  • Buffered output
  • EMI filtering

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6632: High-voltage, high-side current sense amplifier
3.0 722 KB

Application Notes

Description Version Size
pdf
AN4366: Compensate the input offset of a high-side current sensing
1.0 280 KB
pdf
AN4369: Adjustable gain with a current sensing
1.0 654 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
Eldo macromodel - High-voltage, high-side current sense amplifier
3 KB
pdf
Macromodels user manual for TSC1031
1.0 1,261 KB
zip
Spice macromodel - High-voltage, high-side current sense amplifier
4 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
TSC10 series: high-side current sense amplifiers
1.0 1,274 KB

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TSC1031IDTActiveSO-8Tape And Reel-40125_Free Samples.94Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC30791
DIGIKEYOrder NowWORLDWIDE26481
Ecopack2-
TSC1031IPTActiveTSSOP-8Tape And Reel-40125_Free Samples.94Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
RS COMPONENTSOrder NowEUROPE38351
DIGIKEYOrder NowWORLDWIDE14461
Ecopack2-
TSC1031IYDTActiveSO-8Tape And Reel-40125YesFree Samples1.13Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA4702500
DIGIKEYOrder NowWORLDWIDE22801
Ecopack2-
TSC1031IYPTActiveTSSOP-8Tape And Reel-40125Yes-1.13Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE18961
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.