ST Life.augmented

TS884

Rail-to-rail 1.1 V quad nanopower comparators
  • active Active

The TS882 is a dual and the TS884 device a quad comparator featuring ultra low supply current (220 nA typical per operator with output high, VCC= 1.2 V, no load) with rail-to-rail input and output capability. The performance of these comparators allows them to be used in a wide range of portable applications. The TS882 and TS884 devices minimize battery supply leakage and therefore enhance battery lifetime.

Operating from 1.1 to 5.5 V supply voltage, these comparators can be used over a wide temperature range (-40 to +125 °C) keeping the current consumption at an ultra low level.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Ultra low current consumption: 220 nA typ./op.
  • Propagation delay: 2 μs typ.
  • Rail-to-rail inputs
  • Push-pull outputs
  • Supply operation from 1.1 V to 5.5 V
  • Wide temperature range: -40 to +125 °C
  • ESD tolerance: 8 kV HBM / 300 V MM
  • Dual version available in SO8, MiniSO8 and DFN8 2 x 2 mm package
  • Quad version available in SO14, TSSOP14 and QFN16 3 x 3 mm package
  • Related product
  • See the TS881 datasheet for single operator with smaller package.

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9435: Rail-to-rail 1.1 V dual and quad nanopower comparators
3.0 1,073 KB

Application Notes

Description Version Size
pdf
AN4071: Introduction to comparators, their parameters and basic applications
1.0 482 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
VMA automotive applications
1,366 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TS884IDTActiveSO-14Tape And Reel-40125_-.78Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA25002500
Farnell Element14Order NowEUROPE24971
MOUSEROrder NowWORLDWIDE23691
Ecopack2PDF
XML
TS884IPTActiveTSSOP-14Tape And Reel-40125_Free Samples.78Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ANGLIA LiveOrder NowEUROPE25002500
Farnell Element14Order NowEUROPE24531
RS COMPONENTSOrder NowEUROPE39651
DIGIKEYOrder NowWORLDWIDE24901
MOUSEROrder NowWORLDWIDE16651
Ecopack2-
TS884IQ4TActiveVFQFPN 16 3x3x0.9Tape And Reel-40125_Free Samples.78Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE29891
RS COMPONENTSOrder NowEUROPE30001
DIGIKEYOrder NowWORLDWIDE1001
MOUSEROrder NowWORLDWIDE8111
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback