ST Life.augmented
sense_power

Low Input Bias Current Op Amps

ST’s low input bias current op amps are the perfect fit for any application where small differences in the current or voltage at the input of the op amps needs to be measured accurately.  Low input bias current op amps are critical for interfacing downstream electronics with sensors in applications from photodiodes, pH meters, or other electrometer-like functions.

ST has many precision op amps that fit this small signal conditioning range of applications.

TSV52 micropower amplifiers feature a high merit factor

ST's TSV521, TSV522, TSV524 are single, dual, and quad rail-to-rail input and output single-supply amplifiers operating from 2.7 to 5.5 V and featuring a very low supply current per amplifier of 45 µA while providing a 1.15 MHz bandwidth. The TSV52 family provides upgraded performance relative to ST‘s general-purpose range of standard op amps for a variety of applications, for example, in the industrial, medical and consumer segments.