Our automotive-grade op amps meet the requirements of extreme reliability and quality demanded by the market. Supporting temperature ranges that can go up to 150°C, our automotive grade operational amplifiers offer:
- AECQ100 and Q101 compliance
- TS-16949 certification
- PPAP availability
- AEC Q001 and Q002 guidelines for Statistical Yield Analysis (SYA) and Part Average Testing (PAT) at EWS
- Specific screening and test methods above and beyond AECQ100 compliance, such as performance of a 100% hot test (125°C) during the back-end (packaging and testing) stage