ST Life.augmented

TDA7498E

160W+160W dual BTL class D audio amplifier
  • active Active

The TDA7498E is a dual BTL class-D audio amplifier with a single power supply designed for home systems and active speaker applications.

It comes in a 36-pin PowerSSO package with exposed pad up (EPU) to facilitate mounting a separate heatsink.

pdf Download Datasheet

Key Features

  • 160-W + 160-W output power at THD = 10% with RL= 4 Ω and VCC = 36 V
  • 1 x 220 W output power mono parallel BTL at THD = 10% with RL= 3 Ω and VCC = 36 V
  • Wide-range single-supply operation (14 - 36 V)
  • High efficiency (η = 85%)
  • Parallel BTL function using the MODE pin
  • Four selectable, fixed gain settings of nominally 23.8 dB, 29.8 dB, 33.3 dB and 35.8 dB
  • Differential inputs minimize common-mode noise
  • Standby and mute features
  • Smart protection
  • Thermal overload protection
  • Small offset less than 20 mV

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS8807: 160-watt + 160-watt dual BTL class-D audio amplifier
1.0 1,213 KB

Application Notes

Description Version Size
pdf
AN3385: 50 W + 50 W dual BTL class-D audio amplifier demonstration board based on the TDA7492
1.0 822 KB
pdf
AN3412: 10 W + 10 W dual BTL class-D audio amplifier demonstration board based on the TDA7491P
1.1 1,018 KB
pdf
AN3956: 5 W + 5 W dual BTL class-D audio amplifier demonstration board based on the TDA7491LP
1.0 1,487 KB
pdf
AN4015: Dual-BTL class-D audio amplifier demonstration board based on the TDA7498E
1.0 2,346 KB
pdf
AN4170: 20 W + 20 W dual BTL class-D audio amplifier demonstration board based on the TDA7491HV
1.0 1,125 KB
pdf
AN4171: 25 W mono BTL class-D audio amplifier demonstration board based on the TDA7491MV
1.0 792 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Audio solution guide for analog home systems
1.0 3,279 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TDA7498EActivePowerSSO 36Tube079_-6No data reported, please contact our DistributorsEcopack2PDF
XML
TDA7498ETRActivePowerSSO 36Tape And Reel079_Free samples6Distributor reported inventory date: 2013-05-24
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE8811
MOUSEROrder nowWORLDWIDE1411
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback