ST Life.augmented

STA311B

Multichannel digital audio processor with FFX
  • active Active

The STA311B is a single-chip solution for digital audio processing and control in multichannel applications and provides output capabilities for FFX™ (full flexible amplification). In conjunction with an FFX™ power device, it provides high-quality, high-efficiency, all digital amplification. The device is extremely versatile, allowing for input of most digital formats including 6.1/7.1-channel and 192 kHz, 24-bit DVD-audio, DSD/SACD. In the 5.1 application the additional 2 channels can be used for audio line-out or headphone drive.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • 8 channels of 24-bit FFX
  • >100 dB SNR and dynamic range
  • Selectable 32 kHz-192 kHz input sampling rates
  • 6 channels of DSD/SACD
  • Digital gain/attenuation +58 dB to -100 dB in 0.5 dB steps
  • Advanced “pop-free” operation
  • Digital “pop-free” operation for single-ended mode
  • Soft volume update
  • Individual channel and master gain/attenuation plus channel trim (-10 dB to +10 dB)
  • Up to 10 independent 32-bit user-programmable biquads (EQ) per channel
  • Bass/treble tone control
  • Pre- and post-EQ full 8-channel input mix on all 8 channels
  • Dual independent limiters/compressors
  • Dynamic range compression or anti-clipping modes
  • AutoModes
  • 5-band graphic EQ
  • 32 preset EQ curves (rock, jazz, pop, etc.)
  • Automatic volume-controlled loudness
  • 5.1 to 2-channel downmix
  • Simultaneous 5.1- and 2-channel downmix outputs
  • 3 preset volume curves
  • 2 preset anti-clipping modes
  • Preset movie nighttime listening mode
  • Preset TV channel/commercial AGC mode
  • 5.1, 2.1 bass management configurations
  • AM frequency automatic output PWM frequency shifting
  • 8 preset crossover filters
  • Individual channel and master soft/hard mute
  • Automatic zero-detect and invalid input mute
  • Automatic amplifier power-down on clock loss
  • Advanced AM interference frequency switching and noise suppression modes
  • I²S output channel mapping function
  • Independent channel volume and DSP bypass
  • Channel mapping of any input to any processing/FFX channel
  • Selectable per-channel FFX damped ternary or binary PWM output
  • Max power correction for lower full-power THD
  • Variable per-channel FFX output delay control
  • 192 kHz internal processing sampling rate, 24-bit to 36-bit precision

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9521: Multichannel digital audio processor with FFX™
1.0 1,251 KB

Application Notes

Description Version Size
pdf
AN3340: Loudspeaker characterization and compensation
1.3 3,944 KB

Presentations & Training Material

Training Material

Description Version Size
pdf
Learn the basics about STSpeakerSafe technology
1.0 181 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
ST’s solutions for mobile devices
2,855 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STA311BActiveVFQFPN 59 8x8x0.9Tray-4090_-3No availability reported, please contact our Sales officeEcopack2PDF
XML
STA311BTRActiveVFQFPN 59 8x8x0.9Tape And Reel-4090_Free Samples3Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE18051
MOUSEROrder NowWORLDWIDE321
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.