ST Life.augmented
sense_power

Rad-Hard CMOS 4000B Series

ST's rad-hard CMOS 4000B logic series is specifically designed to cover hi-rel requirements and space applications. These 4000 CMOS devices are available with supply voltages from 3 V up to 20 V.

They also offer excellent immunity to radiation up to 100 krad and are ESCC qualified. Operating temperature ranges from -55 to 125 °C.

They are available in a range of packages: DIL 14-16-24, Flat 14-16-24.