ECMF02-2AMX6
Common-mode filter and ESD protection for USB 2.0 and MIPI/MDDI interfaces-
Active
The ECMF02-2AMX6 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like MIPI D-PHY, MDDI or USB 2.0.
The ECMF02-2AMX6 can protect and filter one differential lane.
Key Features
- Very large differential bandwidth > 6 GHz
- High common mode attenuation:
-34 dB at 900 MHz -20 dB between 800 MHz and 2.2 GHz - Very low PCB space consumption
- Thin package: 0.55 mm max
- Lead-free package
- High reduction of parasitic elements through integration
- Complies with the following standards:
IEC 61000-4-2 level 4 input and output pins: ±15 kV (air discharge) ±8 kV (contact discharge)
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS6923: Common mode filter with ESD protection for USB 2.0 and MIPI D-PHY/MDDI interface
|
2.0 | 382 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
|
8.0 | 252 KB |
|
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
|
5.0 | 262 KB |
|
AN3353: IEC 61000-4-2 standard testing
|
1.0 | 172 KB |
Publications and Collaterals
Flyer
| Description | Version | Size |
|---|---|---|
|
Common-mode filter with integrated ESD protection
|
1.0.0 | 2,233 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Junction Temperature (max) | Order From ST | Unit Price (US$)* @ 5000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ECMF02-2AMX6 | Active | uQFN-6L | Tape And Reel | 125 | .252 |
| Ecopack2 | PDF XML | ||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||||||||||||