ST’s HDMI series provides fully-integrated ESD protection and signal conditioning for HDMI 1.4 transmitter and emitter interfaces.
This series features:
- CEC, DDC, HEAC, 5 V, and HPD 8 kV contact ESD protection
- Integrated I²C bidirectional reshaping and level shifter
- Supports direct connection to low-voltage HDMI ASICs
- Short-circuit and over-temperature protection on 5 V output
- Drive support long or poor-quality HDMI cables
- Optimized power consumption in standby mode and wake-up via CEC