ST Life.augmented

BAL-NRF02D3

50Ω nominal input / conjugate match balun to nRF51822-CEAA, with integrated harmonic filter
  • active Active

STMicroelectronics BAL-NRF02D3 is an ultraminiature balun. The BAL-NRF02D3 integrates matching network and harmonics filter. Matching impedance has been customized for the following Nordic Semiconductor circuits: nRF51422-CEAA, nRF51422-CDAB, nRF51422-CFAC and nRF51822-CEAA, nRF51822-CDAB, nRF51822-CFAC.

The BAL-NRF02D3 uses STMicroelectronics IPD technology on non-conductive glass substrate which optimize RF performances.

The BAL-NRF02D3 has been tested and approved by Nordic Semiconductor in the nRFgo modules.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • 50 Ω nominal input / conjugate match to Nordic Semiconductor chips nRF51422-CEAA, nRF51422-CDAB, nRF51422-CFAC and nRF51822-CEAA, nRF51822-CDAB, nRF51822-CFAC
  • Low insertion loss
  • Low amplitude imbalance
  • Low phase imbalance
  • Small footprint: < 1.2 mm2
  • Benefits
  • Very low profile: < 560 μm after reflow
  • High RF performance
  • RF BOM and area reduction

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9745: 50 ohm nominal input / conjugate match balun to nRF51822-CEAA/CDAB/CFAC and nRF51422-CEAA/CDAB/CFAC
5.0 544 KB

Application Notes

Description Version Size
pdf
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
8.0 252 KB
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB
pdf
AN4315: BAL-NRF02D3 matched balun with integrated harmonics filter for Nordic Semiconductor chips with ultralow power transceivers
2.1 688 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 5000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
BAL-NRF02D3ActiveChip Scale Package 0.4mm pitchTape And Reel_Free Samples.127Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA16409075000
AVNETOrder NowAMERICA250000
ARROWOrder NowEUROPE950000
RS COMPONENTSOrder NowEUROPE50001
RUTRONIKOrder NowEUROPE16791
DIGIKEYOrder NowWORLDWIDE637701
MOUSEROrder NowWORLDWIDE147791
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.