ST Life.augmented

DIP2450-01D3

2 G / 5 G WLAN diplexer
  • active Active

This diplexer targets the use of dual band 2.4 GHz and 5 GHz. The DIP2450-01D3 is a diplexer dedicated to the WLAN/BT application.

It is designed using STMicroelectronics IPD (integrated passive device) technology on non conductive glass substrate to optimize RF performance.

pdf Download Datasheet

Key Features

  • Low insertion loss in pass band
  • High attenuation levels
  • High rejection of out-of-band frequencies
  • Small footprint: <1.4 mm2
  • BenefitsVery low profile (<600 μm after reflow)High Q, low lossHigh RF performanceTight toleranceBill of materials and area reduction

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9039: 2 G / 5 G WLAN diplexer
1.0 278 KB

Application Notes

Description Version Size
pdf
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
8.0 252 KB
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeJunction Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 5000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
DIP2450-01D3ActiveFlip-Chip 400uTape And Reel150_Free samples.1235Distributor reported inventory date: 2013-05-24
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE48691
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback