ST Life.augmented

STHVDAC-253M

BST Controller
  • active Active

The ST BST capacitance controller STHVDAC-253M is a high voltage digital to analog converter (DAC), specifically designed to control and meet the wide tuning bias voltage requirement of the BST tunable capacitances.

It provides 3 independent high voltage outputs, thus having the capability to control 3 different capacitances. It is fully controlled through a RFFE serial interface.

BST capacitances are tunable capacitances intended for use in mobile phone application, and dedicated to RF tunable applications. These tunable capacitances are controlled through a bias voltage ranging from 0 to 25 V. The implementation of BST tunable capacitance in mobile phones enables significant improvement in terms of radiated performances, making the performance almost insensitive to the external environment.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Dedicated ASIC to control BST tunable capacitances
  • Operation compliant with cellular systems requirements
  • Integrated boost converter with 3 programmable outputs (from 0 to 25 V)
  • Low power consumption
  • MIPI RFFE serial interface 1.8 V
  • Available in WLCSP for stand-alone or SiP module integration
  • RF tunable passive implementation in mobile phones to optimize the radiated performances

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS10107: Antenna tuning circuit
1.0 538 KB

Application Notes

Description Version Size
pdf
AN4440: RFFE HVDAC control
1.0 1,547 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Axial, through hole, surface mount and chip scale packages for IPAD™, protection, rectifiers, thyristors and AC Switches
1.0 484 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Order From STUnit Price (US$)*
@ 10
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STHVDAC-253MF3ActiveFlip-Chip 400uTape And Reel-2585-.57No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback