ST Life.augmented

Linear Voltage Regulators

ST offers one of the widest selection of fixed and adjustable linear voltage regulators. Beside a complete portfolio of Industry Standard regulators for both Positive and Negative output, we offer an ever-expanding range of High performance regulators addressing all the major trends in the industry. Among our products, you can find the optimal combination of low dropout voltage and quiescent current - for the highest efficiency design - or dynamic performances for the best transient response, ripple rejection and low noise. All this coupled with a choice of the smallest form factor packages for size conscious applications. 

STLQ015 ultra-low quiescent current linear regulators

The STLQ015 ultra-low consumption LDOs provide up to 150 mA current from an input voltage ranging from 1.5 to 5.5 V. They feature a quiescent current of just 1.4 μA at the maximum load and a standby current of typically 1 nA, extending the battery lifetime in those applications requiring very long standby time. Requiring only two small external capacitors, they provide a cost-effective and space-saving solution for powering microcontrollers in portable and battery-powered systems, electronic sensors, home medical instruments and portable entertainment gadgets. The STLQ015 LDOs are available in a wide range of output voltages, from 0.8 V to 3.3 V in 100 mV steps. 

Feedback Form
Customer Feedback