ST Life.augmented
sense_power

Standard Negative Voltage Regulator

These devices offer very stable and reliable operation for general-purpose consumer, SMPS and industrial applications. They offer the highest ruggedness combined with the widest versatility in the design of linear power management.

They are available with:
  • an input voltage of up to -40 V
  • maximum output currents up to 1.5 A
  • fixed and adjustable output voltage versions starting from -1.2 V
  • typical dropout voltage range from 1.1 to 1.7 V
The available packages (miniature to high power) are SOT-89, TO-92, SO-8, D2PAK, TO-220, TO-220 FP and TO-3.