ST’s intelligent high-side switches provide one or more channel bipolar/MOSFET output switches to drive inductive, capacitive or resistive loads. Diagnostics for CPU feedback and extensive use of electrical protection features make these devices inherently indestructible and suitable for industrial applications. These devices operate over a wide range of voltages: from +5.5 up to +50 V.
ST’s VNxx switches provide extremely low RDS(on) switching with built-in protection against short-circuit and thermal overload conditions and exhaustive diagnostics. They can simultaneously control up to eight loads in high-side configuration.