ST Life.augmented

SPV1001

Cool bypass switch for photovoltaic applications
  • NRND NRND

The SPV1001 is a system-in-package solution for photovoltaic applications to perform cool bypass rectification similar to that of a conventional Schottky diode but with much lower forward voltage drop and reverse leakage current.

The device consists of a power MOSFET transistor which charges a capacitor during the OFF time, and drives its gate during the ON time using the charge previously stored in the capacitor.

The ON and OFF times are set to reduce the average voltage drop across the drain and source terminals, resulting in reduced power dissipation.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • IF= 16 A, VR= 40 V
  • Very low forward voltage drop
  • Very low reverse leakage current
  • 175 °C operating junction temperature

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6987: Cool bypass switch for photovoltaic applications
3.0 300 KB

Application Notes

Description Version Size
pdf
AN3401: SPV1001/SPV1002 performance evaluation in a typical photovoltaic application
1.0 1,129 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
ST products and solutions for solar energy
1.0.0 2,135 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Cool bypass switches
1.0.0 419 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SPV1001D40NRNDD2PAKTube_-1.3Distributor reported inventory date: 2015-05-27
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA218800
Newark Element14Order NowAMERICA830
Ecopack1PDF
XML
SPV1001D40TRNRNDD2PAKTape And Reel_-1.3No availability reported, please contact our Sales officeEcopack1PDF
XML
SPV1001T40NRNDTO-220ABTube_-1.3Distributor reported inventory date: 2015-05-27
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA6991000
Ecopack1PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback