ST Life.augmented
sense_power

MPPT DC-DC converters

The embedded MPPT algorithm in these DC-DC converters maximizes the power generated by photovoltaic panels independently of temperature and the amount of solar irradiation.

The SPV1020 is an interleaved DC-DC boost converter operating in the voltage range from 6.5 V to 40 V. It embeds power MOSFETs for active switches and synchronous rectification, minimizing the number of external devices. The 4-phase interleaved topology also avoids the use of electrolytic capacitors, which would limit the lifetime.

The SPV1040 is a monolithic step-up converter with embedded MPPT algorithm that operates over a 0.3 V to 5.5 V input voltage range and maximizes the energy transfer to the load thanks to the very high efficiency. The very low start-up input voltage allows the device to be supplied by even just a few photovoltaic cells or fuel cells, and hence makes it suitable for portable applications.

edesign_widget_sc1517
eDesignSuite

SPV1050 energy harvesting

The SPV1050 takes energy from the environment and converts it into useful electrical energy, thus making a wireless sensor node fully autonomous. The SPV1050 is an ultra-low-power energy harvester and battery charger that captures the maximum energy from a photovoltaic (PV) cell or a thermo-electric generator (TEG).
 
Main benefits
  • Energy harvesting from light or thermal gradient with 90% conversion efficiency over a wide input power range
  • Boost and buck-boost topologies fitting indoor and outdoor conditions
  • Maximizes harvested energy with up to 60% energy gain during the charge process 
  • Enhanced battery longevity