ST Life.augmented
sense_power

HVLED

By combining a state-of-the-art low-voltage technology for the controller and an extremely robust 800 V technology for the power MOSFET in the same package, HVLED ICs feature an efficient, compact and cost-effective solution to drive LEDs directly from the rectified mains. The primary-side regulation cuts bill-of-material costs, while also simplifying design and reducing the space occupied by LED control circuitry.

ST’s HVLED drivers are the perfect solution to fit into very space-limited applications, such as lamp LED retrofits and compact AC-DC LED driver applications.
edesign_widget_ss1656
eDesignSuite