ST Life.augmented
sense_power

LED Matrix Drivers

LED matrix drivers are monolithic high-efficiency LED drivers designed to supply LED arrays used in the backlighting of LCD panels in consumer, industrial and automotive applications.
Housed in compact QFN packages, these ICs integrate a power converter section and a LED array driver section consisting of several PWM-dimmable current generators.
The wide input voltage range covers the most common voltage buses (5 V, 12 V and 24 V).
Additional flexibility is guaranteed by a full set of adjustable protection functions, together with complete and flexible fault management and high switching frequency, to reduce the size and cost of the final application.

 

Feedback Form
Customer Feedback