ST Life.augmented

LED7708

16 channels x 85 mA LED driver with boost controller and 4-wire serial interface
  • active Active

The LED7708 has been specifically designed to supply several LEDs starting from a single low-voltage rail. It integrates a boost controller, sixteen current generators and a 4-wire serial interface. The boost controller regulates the output voltage in an adaptive way, according to the LED requirements, resulting in an improved overall efficiency. All the current generators are 40 V-rated, allowing the LED7708 to drive several LEDs in series on each channel. The channels can be put in parallel for higher output current.

The brightness of the LEDs is controlled by using the serial interface. A selectable 12-bit or 16-bit grayscale brightness control allows independent PWM on each channel. A programmable on-chip dimming oscillator is provided for external circuitry simplification. The device has dedicated pins to lock to an external synchronization with other devices (master or slave) for noise reduction in multi-device applications. The LED7708 implements basic protection (OVP, OCP and thermal shutdown) as well as LED array protection. It can detect and manage open-LED and shorted-LED faults and different fault-management options are available in order to cover most application needs.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Boost controller section
  • 3.6 V to 36 V input voltage range (LDO)
  • Adaptive output voltage for high efficiency
  • Internal +5 V LDO for gate driver supply
  • Internal +3.3 V LDO for device supply
  • High performance external MOSFET driver
  • 250 kHz to 1 MHz switching frequency
  • Programmable OV and OC protection
  • Fixed frequency peak current-mode control
  • External synchronization for multi-device application
  • Overtemperature alert and thermal shutdown
  • LED array driver section
  • 16 channels with 85 mA/ch current capability
  • ±2% channel current accuracy
  • ±2% channel-to-channel current matching
  • LED short-circuit and open channel fault detection and management
  • 4-wire, 30 MHz serial interface
  • 16 x16-bit, 1x256-bit or 1x192-bit serial data formats
  • Grouped or independent channel PWM control
  • Selectable 12/16-bit grayscale brightness control for local dimming
  • Programmable internal dimming oscillator
  • Programmable grayscale latency
  • Master/slave chain configuration supported

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS8850: 16 channels x 85 mA LED driver with boost controller and 4-wire serial interface
1.0 855 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-ILL035V1 Multi-channel LED driver with integrated boost controller for medium, large LCD panel backlight based on LED7708 and STM32F103C6T6A
STEVAL-ILL035V2 Multi-channel LED driver with integrated boost controller for medium/large LCD panel backlight based on LED7708 and STM32F103C6T6 - daughter board

Publications and Collaterals

Brochure

Description Version Size
pdf
LED drivers for backlighting and lighting applications
1,821 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LED7708ActiveVFQFPN 48 7x7x1.0Tray-40150_-1.335Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE2141
Ecopack2PDF
XML
LED7708TRActiveVFQFPN 48 7x7x1.0Tape And Reel-40150_Free Samples1.335Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE23901
MOUSEROrder NowWORLDWIDE2091
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback