ST Life.augmented

LED2000

3 A monolithic step-down current source with synchronous rectification
  • active Active

The LED2000 is an 850 kHz fixed switching frequency monolithic step-down DC-DC converter designed to operate as precise constant current source with an adjustable current capability up to 3 A DC. The embedded PWM dimming circuitry features LED brightness control. The regulated output current is set connecting a sensing resistor to the feedback pin. The embedded synchronous rectification and the 100 mV typical RSENSE voltage drop enhance the efficiency performance. The size of the overall application is minimized thanks to the high switching frequency and ceramic output capacitor compatibility. The device is fully protected against thermal overheating, overcurrent and output short-circuit.

The LED2000 is available in VFQFPN 4 mm x 4 mm 8-lead package, and standard SO8.

pdf Download Datasheet

Key Features

  • 3.0 V to 18 V operating input voltage range
  • 850 kHz fixed switching frequency
  • 100 mV typ. current sense voltage drop
  • PWM dimming
  • ± 7% output current accuracy
  • Synchronous rectification
  • 95 mΩ HS / 69 mΩ LS typical RDS(on)
  • Peak current mode architecture
  • Embedded compensation network
  • Internal current limiting
  • Ceramic output capacitor compliant
  • Thermal shutdown

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9163: 3 A monolithic step-down current source with synchronous rectification
3.0 1,848 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-ILL051V1 3 A HB LED driver with dimming function based on the LED2000 in an SO-8 Batwing package
STEVAL-ILL051V2 3 A HB LED driver with dimming function based on the LED2000 in a QFN package

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LED2000DRActiveSO-8Tape And Reel-40125_Free samples.65Distributor reported inventory date: 2013-05-23
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA24552500
DIGIKEYOrder nowWORLDWIDE24001
Ecopack2PDF
XML
LED2000PURActiveVFDFPN 8 4x4x1.0Tape And Reel-40125_-.763Distributor reported inventory date: 2013-05-23
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA6250
FUTUREOrder nowAMERICA135004500
DIGIKEYOrder nowWORLDWIDE391
MOUSEROrder nowWORLDWIDE52761
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback