STOD1317B
170 mA 13 V, high efficiency boost converter + LDO-
Active
The STOD1317B is a fixed frequency, high efficiency, boost DC-DC converter with cascaded LDO able to provide output voltages ranging from 6 V to 13 V starting with an input voltage from 2.6 V to 4.8 V. The device is designed to supply loads that are very sensitive to output ripple such as AMOLED display panels. A dedicated LDO is able to suppress any ripple and noise coming out from the DC-DC converter. The LDO works with a constant drop in order to maintain high efficiency in the whole operating range. The low RDSonN-channel and P-channel MOSFET switches are integrated and contribute to achieving high efficiency. The true-shutdown feature allows physical disconnection of the battery from the load when the device is in shutdown mode. The control technique is able to maintain efficiency higher than 85% at light loads and higher than 80% at full load. The device includes soft-start control, inrush current limiter, thermal shutdown and inductor peak current limit. The STOD1317B is packaged in DFN12L (3 x 3 x 0.8 mm) height.
Key Features
- Operating input voltage range from 2.6 V to 4.8 V
- ±1% output voltage tolerance
- Low output ripple
- True-shutdown
- Short-circuit protection
- Digital low power function
- Very high efficiency at light load thanks to pulse skipping operation
- Very fast line and load transients
- 1.2 MHz switching frequency
- 1 μA max. quiescent current
- DFN12L (3 x 3 x 0.8 mm)
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS8814: 170 mA 13 V, high efficiency boost converter + LDO
|
2.0 | 902 KB |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
DC-DC converters for AMOLED power supplies
|
1,164 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Operating Temperature (min) | Operating Temperature (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STOD1317BTPUR | Active | VFDFPN 12 3x3x0.75 | Tape And Reel | -40 | 85 | _ | 1 |
| Ecopack2 | - | ||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||||