ST Life.augmented

STC3115

Gas gauge IC with alarm output for handheld applications
  • active Active

The STC3115 includes the hardware functions required to implement a low-cost gas gauge for battery monitoring. The STC3115 uses current sensing, Coulomb counting and accurate measurements of the battery voltage to estimate the state-of-charge (SOC) of the battery. An internal temperature sensor simplifies implementation of temperature compensation.

An alarm output signals a low SOC condition and can also indicate low battery voltage. The alarm threshold levels are programmable.

The STC3115 offers advanced features to ensure high performance gas gauging in all application conditions.

pdf Download Datasheet

Key Features

  • 0.25 % accuracy battery voltage monitoring
  • Coulomb counter and voltage-mode gas gauge operations
  • Robust initial open-circuit-voltage (OCV) measurement at power up with debounce delay
  • Low battery level alarm output with programmable thresholds
  • Internal temperature sensor
  • Battery swap detection
  • Low power: 45 μA in power-saving mode, 2 μA max in standby mode
  • 1.4 x 2.0 mm 10-bump CSP package

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9300: Gas gauge IC with alarm output for handheld applications
2.0 523 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STC3115AIJTActiveFlip-Chip 400uTape And Reel-4085_-No data reported, please contact our DistributorsEcopack2-
STC3115IJTActiveFlip-Chip 400uTape And Reel-4085_Free samples.95Distributor reported inventory date: 2013-05-20
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE4431
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback