ST Life.augmented
sense_power

Stepper Motor Controllers

To take full advantage of STSPIN’s versatility, accuracy and protection features in an extended range of voltage and current ratings, we offer a choice of controllers for stepper motors - with up to 128 micro-steps. These controllers also incorporate all the means to efficiently and safely drive external discrete power MOSFETs to simplify the design of motor and motion control systems: STSPIN stands for scalability.

Particularly remarkable is the adaptive current decay control scheme as well as the innovative voltage mode used in micro-stepping controllers that provides enhanced torque accuracy and thus motion smoothness: STSPIN stands for accuracy in motion.

STSPIN stepper motor controllers provide a ready-to-use, optimized solution for motor and motion control systems.

STSPIN comes with extensive evaluation hardware and software as well as a technical documentation toolbox to help minimize time to market.