ST Life.augmented
sense_power

Thyristors (SCR) and AC Switches

ST offers a complete range of thyristors and AC switches with voltage ratings up to 1200 V, current ratings up to 120 A and a range of packages from miniature surface-mounted packages to high power dissipation isolated and non-isolated packages.

The latest extension to the AC switch range features the SMBflat package, which is smaller than SOT-223 and is aimed at the 0.8 A device range, SCRs, Triacs and ACS types. The PCB can be designed so the SMBflat and SOT-223 are fully interchangeable for increased production flexibility.